??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
211
Shaft Size
2 Inch
Part No.
076132
Description
P2B-SCMED-200
Weight
9.0 lbs
A
2.22 Inch
B
8.88 Inch
C
2.30 Inch
Dmin
6.38 Inch
Dmax
7.44 Inch
Bolt Diameter
5/8 Inch
G
1.21 Inch
H
0.88 Inch
J
4.96 Inch
L
2.71 Inch
M
2.50 Inch
R
0.87 Inch
S
1.35 Inch
U
3.94 Inch
V
7.88 Inch
W
0.81 Inch
X
0.12 Inch
Download CAD models
Previews